EMS1x00 (EnviroProbe)
EnviroProbes monitor temperature, humidity in a single cabinet or area and transmits signals from environment sensor devices in the data center (e.g.: door sensors, smoke detectors, fire detectors, water-leakage detectors etc.) to management via network. EnviroProbe also controls its connected devices when equipped with digital and analog outputs, keeping the IT manager promptly informed of all environmental changes by giving alarms, controlling the activation and deactivation of an external device (e.g. a magnetic lock), or by giving a sound alert using its own built-in buzzer upon detection of water leakage.


Easy to Manage
-
Monitoring temperature and humidity of the environment
-
Backlight LCD display
-
Digital/analog inputs and outputs
Convenience
-
Work with EnviroStation (EMS2000) to monitor via Internet browsers
-
InfraSuite Manager software for remote monitoring and recording
Flexibility
- Work with EnviroStation(EMS2000) to support SNMP communication protocol
EMS1000 (Temperature and Humidity)
Features
- Built-in temperature and humidity sensors
- LCD Display (16 x 2)
- 4 additional input contacts (dry/wet)
- Provide RS232 communication for UPS and PDU
- Provide RS485 communication for EnviroStation
- Cascade up to 16 EnviroProbes from EnviroStation
EMS1100 (Digital Output)
Features
- DO x 4 to control 4 relays (NC/NO)
- LCD to display the current DO state (NC/NO)
- Support 16 ID numbers
EMS1200 (Analog Input, Output and Leakage)
- AI x 3: 2 for 0~10V or 0~20mA; 1 for Leakage
- AO x 1 for 0~10V or 4~20mA
- Buzzer x 1 for leakage alarm
- LCD to display the current AI, AO values
- Support 16 ID numbers