InfraSuite Manager app
InfraSuite Manager Monitoring app
Platform: Android
App Version: v1.1 / v03.02.01a
The InfraSuite Manager Monitoring app is a powerful tool that allows the users to manage their data center, get alarm notifications and track device data at their fingertips.
Scan to download InfraSuite Manager Monitoring App:
For EMS3000 03.02.01 version For EMS3000 03.02.02 version
InfraSuite Manager Notify app
Platform: Android
App Version: v3.1
The InfraSuite Manager Notification App is a simplified but convenient tool that can promptly notify the datacenter managers when there is something wrong occured. The users can then quickly take actions on the abnormalities.
Scan to download InfraSuite Manager Notification App:
InfraSuite Manager Asset Inspection app
Platform: Android
App Version: v0.0.4 / v0.0.50
InfraSuite Manager Asset Inspection App makes the routine inspection tasks more efficient and smarter. It provides checklist templates that suits with different types of assets such as UPSs, cooling facilities or IT devices. By simply scanning the unique QR codes that generated by InfraSuite Manager, the inspector can quickly get the information of the asset. As he/she finishes the inspection, the result can be uploaded to InfraSuite Manager. Photos taken with the mobile device can also be uploaded to the system.
Scan to download InfraSuite Manager Asset Inspection App:
For EMS3000 03.02.01 version For EMS3000 03.02.02 version