Slide Show
The most direct and straightforward way to show result of datacenter management is by providing instant data, graph and charts slide shows on display devices such as video walls. The Slide Show function module of Delta InfraSuite Manager (EMS3000) is suitable for displaying current datacenter monitoring status on video walls without human intervention.
Advantages
- One EMS3000 can provide its plans to multiple slide show services.
- One slide show service can collect multiple EMS3000’s plans to integrate in a video wall.
- Slide show service can select the layout plans, play order and interval.
- Slide show service can run automatically after the OS startup, establish the communication with EMS3000 then display the assigned layout plans.
- Support high resolution monitor, the dimension of EMS3000 layout plan can be assigned to a large number to display high resolution plans in the video wall.